IESNA:LM-63-2002
[TEST]P975123
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-17-UNV-L930-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 1700LM PACKAGE 90CRI 3000K TROFFER
[LAMP] 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.13A 15.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1718.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 15.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
590.8 580.4 576.3 586.6 568.1 570.1 563.9 547.4 545.3 541.2 
524.7 512.3 504.0 485.5 471.0 460.7 433.8 421.4 409.1 386.3 
361.6 349.2 324.4 301.7 279.0 256.3 229.4 204.6 177.6 150.7 
123.9 99.1 74.3 51.6 31.0 12.4 0.0 
590.8 588.7 586.6 584.6 576.3 572.2 563.9 555.7 547.4 537.1 
526.8 512.3 502.0 487.5 468.9 450.4 440.0 419.4 402.9 386.3 
363.6 343.0 320.3 299.6 274.8 250.1 223.2 196.2 173.5 144.5 
119.8 97.1 72.3 49.6 31.0 14.5 0.0 
590.8 588.7 588.7 582.5 576.3 570.1 566.0 557.7 549.5 535.0 
524.7 514.4 497.8 487.5 466.9 454.5 433.8 419.4 400.8 380.1 
355.4 334.7 312.0 291.4 262.4 237.7 215.0 190.0 167.3 140.4 
111.5 86.7 68.1 55.8 35.1 14.5 0.0 
590.8 593.0 593.0 586.6 586.6 570.1 566.0 559.8 551.5 543.3 
528.8 512.3 502.0 485.5 471.0 452.4 433.8 417.3 396.7 376.0 
353.3 336.8 312.0 289.3 264.5 241.8 212.9 187.9 154.9 126.0 
103.2 86.7 76.4 57.8 33.0 16.5 0.0 
590.8 590.8 586.6 588.7 580.4 576.3 566.0 557.7 551.5 539.1 
528.8 516.4 502.0 485.5 471.0 454.5 435.9 417.3 396.7 380.1 
357.4 334.7 312.0 289.3 266.6 241.8 215.0 183.8 152.8 123.9 
101.2 90.9 80.5 57.8 33.0 16.5 0.0 
